IESNA:LM-63-2002
[TEST]P976503
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-64-S-UNV-L950-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 6400LM PACKAGE 90CRI 5000K STANDARD TROFFER
[LAMP] 5000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.40A 47.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6473.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 47.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1879.6 1887.2 1879.6 1870.2 1853.0 1832.2 1807.4 1777.1 1741.1 1703.1 
1659.3 1610.0 1556.8 1503.7 1442.9 1372.8 1302.4 1228.5 1154.3 1076.6 
985.5 898.1 808.8 727.3 641.7 560.2 482.2 417.7 358.9 302.0 
252.6 203.3 159.5 117.7 78.0 41.8 0.0 
1879.6 1889.2 1913.8 1946.1 1978.3 1995.5 1999.3 1993.5 1978.3 1955.5 
1921.4 1874.0 1818.8 1758.1 1687.9 1617.6 1532.3 1448.7 1365.2 1279.6 
1194.3 1112.6 1025.2 943.7 861.9 789.8 721.5 656.9 599.9 543.0 
489.8 434.9 375.9 311.4 235.4 138.7 0.0 
1879.6 1893.0 1970.7 2042.9 2094.2 2130.2 2156.8 2168.2 2170.2 2158.8 
2130.2 2094.2 2037.3 1972.7 1896.8 1811.2 1722.1 1629.0 1532.3 1437.3 
1344.2 1253.1 1161.9 1074.6 993.1 917.1 839.2 767.0 698.7 632.3 
560.2 489.8 410.1 319.0 222.2 119.7 0.0 
1879.6 1931.0 2044.9 2122.6 2195.0 2248.1 2291.7 2316.5 2325.9 2318.3 
2291.7 2246.1 2179.8 2099.8 2004.9 1906.2 1792.2 1687.9 1575.8 1465.7 
1359.4 1260.6 1165.7 1074.6 989.3 911.3 835.4 761.4 683.5 609.6 
537.4 453.9 364.5 275.4 189.9 96.9 0.0 
1879.6 1938.5 2056.3 2141.6 2219.5 2280.3 2325.9 2354.4 2363.8 2358.2 
2327.9 2280.3 2208.1 2117.0 2018.3 1910.0 1803.6 1680.3 1562.6 1456.3 
1344.2 1247.5 1154.3 1069.0 987.3 905.7 827.8 757.6 677.9 611.3 
531.6 446.3 347.5 264.0 182.3 91.1 0.0 
